IESNA:LM-63-2002
[TEST]P956441
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28280
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3098.1 3383.8 3694.6 4024.7 4310.4 4549.7 4731.2 4837.3 4854.7 4802.6
4748.5 4744.7 4777.5 4848.9 5016.9 5435.7 6476.2 8037.8 9429.5 10498.9
11321.2 12097.2 12797.9 13456.1 13898.2 13261.2 10734.4 7508.9 5192.5 3491.9
1472.8 467.1 222 96.5 30.9 0 0
3098.1 3389.6 3717.8 4036.3 4323.9 4563.2 4756.3 4862.4 4877.9 4831.5
4771.7 4769.8 4794.9 4868.2 5040 5368.2 6263.8 7786.8 9338.8 10446.8
11301.9 12162.8 12821.1 13465.8 13942.6 13531.4 11191.9 7991.4 5441.5 3621.2
1567.4 507.7 258.7 113.9 40.5 0 0
3098.1 3385.7 3704.2 4011.2 4285.3 4513 4688.7 4798.7 4810.3 4769.8
4725.4 4717.7 4744.7 4818 4982.1 5289 6016.8 7389.2 8933.4 10134.1
11022 11956.3 12842.3 13655 14342.1 14539 12963.9 10087.8 6806.2 4420.4
2046.1 806.9 453.6 250.9 115.8 38.6 0
3098.1 3362.6 3657.9 3951.3 4198.4 4408.8 4576.7 4663.6 4692.6 4675.2
4642.4 4638.5 4661.7 4696.4 4792.9 4987.9 5319.9 6084.3 7389.2 8887.1
10219 11456.3 12718.8 13907.8 15044.8 15932.7 16533 16581.3 15542.8 12330.8
6929.8 2480.4 996 532.8 245.1 56 0
3098.1 3324 3584.6 3852.9 4086.4 4285.3 4443.6 4549.7 4598 4609.6
4607.6 4619.2 4652 4682.9 4744.7 4885.6 5132.7 5505.2 6202.1 7379.5
8918 10560.7 12213 13932.9 15351.7 16691.3 18005.9 19474.8 20619.5 19777.9
15647 8618.8 3391.5 1517.2 640.9 65.6 0
3098.1 3302.7 3532.5 3764.1 3976.4 4171.4 4329.7 4453.2 4520.8 4569
4603.8 4659.7 4744.7 4812.2 4875.9 4976.3 5190.6 5534.2 6059.2 6702
7649.8 8891 10304 11821.2 13386.6 15122 17060 19335.8 22470.6 24333.4
22262.2 16733.8 9101.4 3246.8 806.9 46.3 0
3098.1 3291.2 3517 3750.6 3957.1 4152.1 4320 4441.6 4515 4561.3
4609.6 4665.5 4746.6 4818 4893.3 5005.3 5213.7 5551.5 6080.5 6761.8
7671 8887.1 10267.3 11753.6 13350 15104.6 17085.1 19480.6 22466.8 24221.4
21959.1 16413.4 9057 3312.4 797.2 52.1 0
3098.1 3252.6 3437.9 3640.5 3835.5 4024.7 4194.5 4337.4 4439.7 4518.8
4601.8 4702.2 4812.2 4904.9 4995.6 5125 5333.4 5655.8 6134.5 6786.9
7617 8632.3 9850.3 11253.7 12840.4 14625.9 16575.5 18681.5 21268.1 23244.7
20542.3 12828.8 5819.9 1980.5 471 40.5 0
3098.1 3227.5 3366.4 3526.7 3700.4 3876 4049.8 4202.3 4341.2 4462.9
4590.3 4711.9 4827.7 4930 5045.8 5213.7 5455 5827.6 6387.4 7151.8
8163.2 9369.7 10769.2 12298 13853.8 15490.7 17172 18957.5 20733.4 21331.8
18953.6 12703.3 5464.7 1638.8 660.2 183.4 0
3098.1 3183.1 3283.4 3399.3 3544 3702.3 3856.7 4017 4163.7 4312.3
4462.9 4599.9 4715.7 4839.3 4970.5 5126.9 5370.1 5760 6362.3 7240.6
8383.3 9701.7 11112.7 12543.1 13967.7 15398 16870.8 18281.9 18924.7 17698.9
13936.8 6991.6 1887.8 716.1 389.9 108.1 0
3098.1 3136.7 3186.9 3268 3376.1 3493.8 3634.8 3771.8 3920.4 4059.4
4221.6 4377.9 4532.3 4694.5 4862.4 5063.2 5339.2 5767.7 6412.5 7375.7
8640 10139.9 11587.6 12834.6 13913.6 14934.7 15764.8 15961.7 14957.9 12220.7
7624.7 2787.4 559.8 171.8 59.8 21.2 0
3098.1 3113.6 3134.8 3196.6 3285.4 3383.8 3501.6 3623.2 3754.4 3895.3
4045.9 4200.3 4370.2 4543.9 4737 4968.6 5271.7 5717.6 6343 7200
8348.6 9680.5 10902.3 11662.9 12012.3 12076 11817.3 10998.9 9499 7283
4287.2 1459.3 332 94.6 27 11.6 0
3098.1 3082.7 3084.6 3117.4 3177.3 3250.6 3339.4 3434 3528.6 3617.4
3715.8 3806.6 3912.7 4015 4127 4262.1 4460.9 4773.6 5267.8 5987.8
6912.4 7850.5 8497.2 8587.9 8070.6 7109.3 5734.9 4026.6 2295.1 1050.1
449.8 169.9 63.7 25.1 11.6 1.9 0
3098.1 3028.6 2988.1 2964.9 2945.6 2910.9 2851.1 2756.5 2631 2482.4
2312.5 2133 1953.5 1793.3 1669.7 1579 1513.4 1488.3 1617.6 1916.8
2248.8 2521 2505.5 2065.4 1447.7 965.2 667.9 465.2 310.8 193
121.6 77.2 38.6 15.4 3.9 0 0
3098.1 2978.5 2885.8 2770 2604 2397.4 2154.2 1882 1592.5 1308.7
1102.2 994.1 970.9 980.6 1013.4 1042.4 1065.5 1067.5 1042.4 990.2
932.3 874.4 812.7 745.1 656.3 546.3 426.6 306.9 229.7 167.9
108.1 63.7 25.1 9.7 3.9 0 0
3098.1 2934.1 2768.1 2546.1 2241.1 1907.1 1557.8 1248.9 1071.3 1011.5
980.6 953.6 932.3 911.1 899.5 891.8 882.1 860.9 814.6 747
679.5 611.9 546.3 471 395.7 330.1 281.8 239.4 189.2 129.3
65.6 32.8 15.4 5.8 0 0 0
3098.1 2889.7 2656.1 2300.9 1907.1 1507.6 1192.9 1073.2 1038.5 1009.5
980.6 951.6 922.7 893.7 851.3 803 747 681.4 610 540.5
474.9 416.9 370.6 333.9 299.2 266.4 231.6 183.4 125.5 84.9
56 30.9 13.5 5.8 0 0 0
3098.1 2862.6 2544.1 2129.1 1662 1268.2 1108 1075.2 1044.3 1011.5
984.5 951.6 916.9 874.4 820.4 752.8 679.5 604.2 525 447.8
384.1 343.6 314.6 287.6 258.7 229.7 196.9 156.4 123.5 98.4
71.4 46.3 15.4 1.9 0 0 0
3098.1 2824 2436 1943.8 1461.2 1175.6 1111.9 1081 1050.1 1017.3
988.3 957.4 920.8 870.6 803 731.6 644.7 557.9 463.3 395.7
351.3 324.3 303.1 279.9 254.8 223.9 185.3 152.5 127.4 100.4
73.4 46.3 13.5 0 0 0 0
3098.1 2820.2 2401.3 1872.4 1384 1164 1123.4 1090.6 1057.8 1026.9
996 961.3 924.6 870.6 804.9 718.1 619.6 521.2 440.1 378.3
339.7 314.6 291.5 266.4 237.4 200.8 160.2 133.2 108.1 83
56 30.9 7.7 0 0 0 0
3098.1 2820.2 2376.2 1833.8 1351.2 1164 1131.2 1098.3 1061.7 1026.9
996 963.2 926.5 878.3 816.5 731.6 627.3 523.1 434.3 368.7
330.1 306.9 283.8 256.7 223.9 177.6 137.1 113.9 92.7 69.5
44.4 17.4 1.9 0 0 0 0
3098.1 2829.8 2387.8 1839.6 1351.2 1164 1131.2 1098.3 1063.6 1030.8
998 965.2 930.4 884.1 822.3 727.7 623.5 515.4 426.6 362.9
328.2 305 279.9 254.8 220.1 166 129.3 108.1 84.9 61.8
38.6 13.5 0 0 0 0 0
